30.5mm Type 4/13 2 Pos Sel. Switch-Non-Illum., White, Std. Knob Maint., 1 NO-1 NC PenTUFF, Finger Safe Guards
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| SELECTOR SWITCH DATA | |
| Hazardous Location Product Required? | No |
| Finger Safe Guards | Finger Safe Guards |
| Knob Type | Standard Knob |
| Knob Insert or Metal Wing Lever Color | White |
| Operator Function | Maintained |
| Cam Option | Standard Cam |
| Block Type, First Level | PenTUFF (Low voltage, direct drive) |
| Contact Blocks | 1 N.O. - 1 N.C. PenTUFF |