30.5mm Type 4/13 Mom. Contact PB-Illum., Amber, Ext. Hd w/ Guard, Incand./No Options, 120V AC 50/60 Hz, No Contacts, Finger Safe Guards
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Hazardous Location | No |
| Finger Safe Guards | Finger Safe Guards |
| Power Module Type | Transformer |
| Head Type | Extended Head with Guard |
| Illumination Options | Incandescent |
| Voltage | 120V AC 50/60 Hz |
| Lens Color | Amber |
| Block Type, First Level | No Contacts |
| Contact Blocks | No Contact Blocks |