30.5mm Type 4/13 Pilot Light, Xfmr, Push-to-Test, LED, Red, 120V AC 50/60 Hz, 2 N.O. - 2 N.C. Stackable Sealed Switch, Finger Safe Guards
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Finger Safe Guards | Finger Safe Guards |
| Power Module Type | Transformer |
| Lamp Test Options | Push-to-Test |
| Illumination Options | LED |
| Voltage | 120V AC 50/60 Hz |
| Lens Color | Red |
| Block Type, First Level | Stackable Sealed Switch (Stackable, hermetically sealed) |
| Contact Blocks | 2 N.O. - 2 N.C. Stackable Sealed Switch |