30.5mm Cluster Pilot Light, 3 Unit Cluster-LED, Full Voltage, 24V AC/DC, White, Blue, Green
PUSH BUTTON DATA | |
---|---|
Finger Safe Guards | Finger Safe Guards |
Power Module Type | Full Voltage |
Number of Units | Full Voltage, LED - 3 Unit Cluster |
Voltage | 24V AC/DC |
Lens Color Position #1 | White |
Lens Color Position #2 | Blue |
Lens Color Position #3 | No Color |
Lens Color Position #4 | Green |