30.5mm Cluster Pilot Light, 4 Unit Cluster-LED, Full Voltage, 24V AC/DC, Green, Amber, White, Red
| PUSH BUTTON DATA | |
|---|---|
| Finger Safe Guards | Finger Safe Guards |
| Power Module Type | Full Voltage |
| Number of Units | Full Voltage, LED - 4 Unit Cluster |
| Voltage | 24V AC/DC |
| Lens Color Position #1 | Green |
| Lens Color Position #2 | Amber |
| Lens Color Position #3 | White |
| Lens Color Position #4 | Red |