30.5mm Type 4/13 Pilot Light, Full Voltage, No Test Option, No Lamp, No Cap, 0...250V AC/DC, Finger Safe Guards
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Finger Safe Guards | Finger Safe Guards |
| Power Module Type | Full Voltage |
| Lamp Test Options | No Test Option |
| Illumination Options | No Lamp |
| Voltage | 0...250V AC/DC |
| Lens Color | None |
| Block Type, First Level | No Contacts |
| Contact Blocks | None |