30.5mm Type 4/13 Toggle Switch, Two Way Toggle, Up&Down-Spring Rtn, No Contacts, No Contacts, No Contacts, Finger Safe Guards
ASSEMBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
TOGGLE SWITCH DATA | |
Hazardous Location Product Required? | No |
Finger Safe Guards | Finger Safe Guards |
Operator Type | Two Way Toggle |
Lever Position-Function | Up-Spring Return Down-Spring Return |
Contact Block- Position 1- First Level | No Contacts on Operator |
Contact Block- Position 2- First Level | No Contacts on Operator |
Contact Block - Position 3 - Second Level | No Contacts on Operator |
Contact Block- Position 4- Second Level | No Contacts on Operator |