800T Non-Illuminated Trigger Action Two Position Maintained, Twist Release, Red 60mm Plastic Head, with E-STOP on cap, Finger Guards on Terminals, Traditional Contact Block Code: 4-NO 4-NC Standard Contacts
ASSEMBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
Selections | |
Hazardous Location | No |
Finger Guards | Finger Guards on Terminals |
Mushroom Head Size, Material | 60mm Plastic Head |
Cap Legend | E-STOP on cap |
Block Type | Standard |
Contact Blocks | 4-NO 4-NC Standard Contacts |