800T Illuminiated Trigger Action Two Position Maintained, Twist Release, Red 60mm Plastic Head, with No legend on cap, Full Voltage with LED Lamp,12 - 130V AC/DC, Finger Guards on Terminals, Traditional Contact Block Code: 2-NO 2-NC Standard Contacts,
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| Selections | |
| Hazardous Location | No |
| Finger Safe Guards | Finger Guards on Terminals |
| Mushroom Head Size, Material | 60mm Plastic Head |
| Cap Legend | No legend on cap |
| Power & Illumination Options | Full Voltage with LED Lamp |
| Supply Voltage Rating | 12 - 130V AC/DC |
| Contact Blocks | 2-NO 2-NC Standard Contacts |