Available from RCC, 800F Enclosed E-Stop Station, Standard, Plastic, Metric, Mini Receptacle, 4 Pins, Twist-to-Release 40mm, Non-Illuminated, 1 N.C.
Note | |
---|---|
Please Note | Pre-Configured options are available in blue below (2-3 Days Lead Time) Standard Options are available in black below (4-7 days Lead Time) Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
Modified Industrial Control Options are Available. Email to RADBQUOTE@RA.ROCKWELL.COM | -See "OPTIONS" Section Below: -Factory Installed Modifications field -Custom Factory Installed Modification text field |
SELECTION TYPE | |
Factory or User Assembled? | Factory Assembled |
E-STOP STATION DATA | |
Product Type | Standard, Plastic |
Knockout Style | Metric |
Quick Connect | Mini Receptacle |
Number Of Pins | 4 Pins |
Operator Type | Twist-to-Release 40mm |
Illumination Voltage | Non-Illuminated |
Contact Configuration | 1 N.C. |