Metal Latch Mount, 4 N.O. Contact(s), 0 N.C. Contact(s), Low Voltage
| BACK OF PANEL DATA | |
|---|---|
| Part Numbers | Composite |
| LATCH DATA | |
| Mounting Style | Metal Latch Mount |
| POWER MODULE DATA | |
| Power Module Type | No Power Module |
| Voltage | No Bulb |
| Packaging | Standard Pack |
| CONTACT BLOCK DATA | |
| Termination Style | Screw Contact Block |
| Contact Block Type | Low Voltage |
| Contact Blocks | 1 N.O. Low Voltage (QuadCONNECT) |