Integrated LED, Plastic Latch Mount, 24V AC/DC, Green LED, 2 N.O. Contact(s), 0 N.C. Contact(s), Standard
BACK OF PANEL DATA | |
---|---|
Part Numbers | Composite |
LATCH DATA | |
Mounting Style | Plastic Latch Mount |
POWER MODULE DATA | |
Power Module Type | Integrated LED |
Voltage | 24V AC/DC |
Lamp Type | Green LED |
Packaging | Standard Pack |
CONTACT BLOCK DATA | |
Termination Style | Spring-Clamp Contact Block |
Contact Block Type | Standard |
Contact Blocks | 1 N.O. |