Integrated LED, Plastic Latch Mount, 120V AC, Red LED, 0 N.O. Contact(s), 2 N.C. Contact(s), Low Voltage
BACK OF PANEL DATA | |
---|---|
Part Numbers | Composite |
LATCH DATA | |
Mounting Style | Plastic Latch Mount |
POWER MODULE DATA | |
Power Module Type | Integrated LED |
Voltage | 120V AC |
Lamp Type | Red LED |
Packaging | Standard Pack |
CONTACT BLOCK DATA | |
Termination Style | Screw Contact Block |
Contact Block Type | Low Voltage |
Contact Blocks | 1 N.C. Low Voltage (QuadCONNECT) |