800F Momentary Push Button - Metal, Illuminated, Extended, Amber, Integrated LED, Metal Latch Mount, 24V AC/DC, White LED, 2 N.O. Contact(s), 1 N.C. Contact(s), Standard Standard Pack (Qty. 1)
| PUSH BUTTON DATA | |
|---|---|
| Operator Construction | Round Metal (Type 4/13, IP66) |
| Operator Type | Illuminated, Extended |
| Lens Cap | Amber |
| Packaging | Standard Pack, Quantity:1 |
| BACK OF PANEL DATA | |
| Part Numbers | Composite |
| Back of Panel Components | Select Power Module, Contact Blocks |