800F Momentary Push Button - Metal, Illuminated, Flush, Yellow, Integrated LED (screwless), Metal Latch Mount, 120V AC, White LED, 1 N.O. Contact(s), 1 N.C. Contact(s), Standard Standard Pack (Qty. 1)
PUSH BUTTON DATA | |
---|---|
Operator Construction | Round Metal (Type 4/13, IP66) |
Operator Type | Illuminated, Flush |
Lens Cap | Yellow |
Packaging | Standard Pack, Quantity:1 |
BACK OF PANEL DATA | |
Part Numbers | Composite |
Back of Panel Components | Select Power Module, Contact Blocks |