800F Momentary Push Button - Metal, Illuminated, Guarded, Yellow, Integrated LED, Plastic Latch Mount, 24V AC/DC, White LED, 4 N.O. Contact(s), 0 N.C. Contact(s), Low Voltage Standard Pack (Qty. 1)
PUSH BUTTON DATA | |
---|---|
Operator Construction | Round Metal (Type 4/13, IP66) |
Operator Type | Illuminated, Guarded |
Lens Cap | Yellow |
Packaging | Standard Pack, Quantity:1 |
BACK OF PANEL DATA | |
Part Numbers | Composite |
Back of Panel Components | Select Power Module, Contact Blocks |