800F 3 Position Illuminated Selector Switch - Metal, Maintained, Green, Standard Orientation, , Standard Pack (Qty. 1)
| SELECTOR SWITCH DATA | |
|---|---|
| Operator Type | Illuminated Selector Switch |
| Operator Construction | Round Metal (Type 4/13, IP66) |
| Operator Function | Maintained, 3 Position |
| Knob Color | Green |
| Orientation | Standard |
| Packaging | Standard Pack, Quantity:1 |
| BACK OF PANEL DATA | |
| Part Numbers | No Back of Panel Part Numbers |
| Power Module Selection | No Power Module |