800F 3 Position Selector Switch - Plastic, Spring Return from Both, Black, Knob Lever, Standard Orientation, 2 N.O., 1 N.C. Contact Block(s) Standard Pack (Qty. 1)
| SELECTOR SWITCH DATA | |
|---|---|
| Operator Construction | Round Plastic (Type 4/4X/13, IP66) |
| Operator Type | Selector Switch - Knob Lever |
| Operator Function | Spring Return from Both, 3 Position |
| Knob Color | Black |
| Orientation | Standard |
| Packaging | Standard Pack, Quantity:1 |
| BACK OF PANEL DATA | |
| Mounting Style | Plastic Latch Mount |
| Part Numbers | Composite |
| Target Table Selections | Cam and Contact Blocks |