800F Momentary Push Button - Plastic, Illuminated, Extended, No Lens Standard Pack (Qty. 1)
| PUSH BUTTON DATA | |
|---|---|
| Operator Construction | Round Plastic (Type 4/4X/13, IP66) |
| Operator Type | Illuminated, Extended |
| Lens Cap | No Lens |
| Packaging | Standard Pack, Quantity:1 |
| BACK OF PANEL DATA | |
| Part Numbers | No Back of Panel Part Numbers |
| Back of Panel Components | No Power Module, Contact Block Selection |