800F Momentary Push Button - Plastic, Illuminated, Flush, Red, Integrated LED, Plastic Latch Mount, 120V AC, Red LED, 1 N.O. Contact(s), 0 N.C. Contact(s), Standard Standard Pack (Qty. 1)
PUSH BUTTON DATA | |
---|---|
Operator Construction | Round Plastic (Type 4/4X/13, IP66) |
Operator Type | Illuminated, Flush |
Lens Cap | Red |
Packaging | Standard Pack, Quantity:1 |
BACK OF PANEL DATA | |
Part Numbers | Composite |
Back of Panel Components | Select Power Module, Contact Blocks |