800F Illuminated Mushroom Operators, Illuminated, Push-Pull, 40mm, Round Plastic (Type 4/4X/13, IP66), , Integrated LED, Plastic Latch Mount, 24V AC/DC, Red LED, 1 N.O. Contact(s), 1 N.C. Contact(s), Standard, Standard Pack (Qty. 1)
| PUSH BUTTON DATA | |
|---|---|
| Operator Construction | Round Plastic (Type 4/4X/13, IP66) |
| Operator Type | Illuminated, Push-Pull, 40mm |
| Lens Cap | Red |
| Packaging | Standard Pack, Quantity:1 |
| BACK OF PANEL DATA | |
| Part Numbers | Composite |
| Back of Panel Components | Select Power Module, Contact Blocks |