800F 2 Position Illuminated Selector Switch - Plastic, Maintained, Red, Standard Orientation, , Standard Pack (Qty. 1)
| SELECTOR SWITCH DATA | |
|---|---|
| Operator Type | Illuminated Selector Switch |
| Operator Construction | Round Plastic (Type 4/4X/13, IP66) |
| Operator Function | Maintained, 2 Position |
| Knob Color | Red |
| Orientation | Standard |
| Packaging | Standard Pack, Quantity:1 |
| BACK OF PANEL DATA | |
| Part Numbers | No Back of Panel Part Numbers |
| Power Module Selection | No Power Module |