800F 3 Position Illuminated Selector Switch - Plastic, Spring Return from Right, Blue, Standard Orientation, , Standard Pack (Qty. 1)
| SELECTOR SWITCH DATA | |
|---|---|
| Operator Type | Illuminated Selector Switch |
| Operator Construction | Round Plastic (Type 4/4X/13, IP66) |
| Operator Function | Spring Return from Right, 3 Position |
| Knob Color | Blue |
| Orientation | Standard |
| Packaging | Standard Pack, Quantity:1 |
| BACK OF PANEL DATA | |
| Part Numbers | No Back of Panel Part Numbers |
| Power Module Selection | No Power Module |