800F 2 Pos. Illuminated Multifunction-Rd. Plas. (IP66, 4/4X, IP65) Standard Pack (Qty. 1)
| OPERATOR DATA | |
|---|---|
| Operator Construction | Round Plastic (Type 4/4X, IP66) |
| Operator Type | Illuminated Multi-Function, 2 Position |
| POSITION A & C | |
| Button A & C Combinations | Pos. A-Extended Black "O"; Pos. C-Flush White "I" |
| PACKAGING OPTIONS | |
| Packaging | Standard Pack, Quantity:1 |
| BACK OF PANEL DATA | |
| Part Numbers | No Back of Panel Part Numbers |
| Back of Panel Components | No Power Module, Contact Block Selection |