Hazardous Location, IP 66 rating, One-Hole Complete Station with 2-Pos SS, , 1 M20 Plastic Cable Gland for Cable Diameter 7...13mm
| STATION DATA | |
|---|---|
| Hazardous Location Product Required? | Yes |
| Enclosure Size | One-Hole |
| POSITION 1 | |
| Operator | 2-Position Selector Switch |
| Selector Switch | Maintained in all positions |
| Contact Block/Lamp Module | 1 N.O. - 1 N.C. Base Mount |
| Legend Plate? | No |
| CONDUIT DATA | |
| Conduit Type | 1 M20 Plastic Cable Gland for Cable Diameter 7...13mm |