30.5mm Type 4/4X/13 Sel. Switch-Illum., 2 Pos., Full Voltage, 24V AC/DC, Amber, Std. Knob Maint., KB6 Maintained Cam, No Contacts, No Contacts
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| SELECTOR SWITCH DATA | |
| Finger Safe Guards | No Guards |
| Knob Type | Standard Knob |
| Operator Function | Maintained |
| Power Module | Full Voltage |
| Voltage | 24V AC/DC |
| Illumination Options | Incandescent |
| Knob Color | Amber |
| Cam Option | KB6 Maintained Cam |
| Block Type | No Contacts |
| Contact Blocks | No Contacts |