800H Type 4X Assembled Station, Rosite, Booted Operators
STATION DATA | |
---|---|
Enclosure Type | Glass Polyester Type 4/4X/13 |
Booted Operator Option | Booted Push Buttons |
Number Of Push Buttons | Two Push Buttons |
Operator Function | Maintained, Mechanically Interlocked |
Legend | START - STOP |
Locking Attachment Option | None |
Enclosure Conduit Option | One 3/4'' Conduit Hub |
Assembled Option | |
Assembly Options | Factory Assembled |