30.5mm Type 4/4X/13 Sel. Switch-Illum., 2 Pos., Full Voltage, 12 – 130V AC/DC, Red, Std. Knob Maint., KB6 Maintained Cam, 1 N.O. - 1 N.C. Explosion-Protected
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| SELECTOR SWITCH DATA | |
| Finger Safe Guards | No Guards |
| Knob Type | Standard Knob |
| Operator Function | Maintained |
| Power Module | Full Voltage |
| Voltage | 12-130V AC/DC |
| Illumination Options | LED |
| Knob Color | Red |
| Cam Option | KB6 Maintained Cam |
| Block Type | Custom Configuration |
| Contact Blocks | Custom Configuration |