800H Type 4X Assembled Station, Stainless Steel, Bootless Oper
STATION DATA | |
---|---|
Enclosure Type | Stainless Steel Type 4/4X/13 |
Booted Operator Option | No Boots on Push Buttons |
Number Of Push Buttons | Five Push Buttons |
Legend | No Legend (STOP on bottom) |
Locking Attachment Option | None |
Mushroom Head Option | None |
Bottom Button Modification | None |
Assembled Option | |
Assembly Options | Factory Assembled |