30.5mm Type 4/4X/13 Mom. Contact PB, Non-Illum., Black, Flush Hd, 1 NO & 2 NC & 2 NO & 2 NC
ASSEMBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
PUSH BUTTON DATA | |
Finger Safe Guards | No Guards |
Operator Type | Flush Head |
Cap/Button Color | Black |
Block Type, First Level | Custom Configuration |
Contact Blocks | Custom Configuration |