30.5mm Type 4/4X/13 Mom. Contact PB, Non-Illum., Red, Extended Hd, 4 N.O. - 4 N.C. Stackable Sealed Switch
ASSEMBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
PUSH BUTTON DATA | |
Finger Safe Guards | No Guards |
Operator Type | Extended Head |
Cap/Button Color | Red |
Block Type, First Level | Stackable Sealed Switch (Stackable, hermetically sealed) |
Contact Blocks | 4 N.O. - 4 N.C. Stackable Sealed Switch |