30.5mm Type 4/4X/13 3 Pos Push-Pull PB-Illum., OUT/CNTR/IN-Mom/Maint/Mom, Amber, Mushrm Hd, LED, 120V AC 50/60 Hz, 2 NCLB
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Hazardous Location Product Required? | No |
| Finger Safe Guards | No Guards |
| Head Type | Standard Size Mushroon Head (40mm) |
| Operator Function | OUT - Momentary / CENTER - Maintained / IN - Momentary |
| Illumination Options | Transformer - LED |
| Voltage | 120V AC 50/60 Hz |
| Lens Color | Amber |
| Block Type | Standard |
| Contact Blocks | 2 N.C.L.B. |
| NOTES | |
| Note | Not a standard contact block configuration. Please Contact RA sales office. |