30.5mm Type 4/4X/13 2 Pos. PB-Illum., Push-Pull/Twist, Blue, Mushrm Hd, LED, 120V AC 50/60 Hz, 1 NO-1 NC
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Finger Safe Guards | No Guards |
| Head Type | Standard Size Mushroom Head (40mm) |
| Operator Function | Push-Pull/Twist |
| Illumination Options | Transformer - LED |
| Voltage | 120V AC 50/60 Hz |
| Lens Color | Blue |
| Block Type, First Level | Standard |
| Contact Blocks | 1 N.O. - 1 N.C. |