30.5mm Type 4/4X/13 Mom. Contact PB-Illum., Green, Ext. Hd w/ Guard, Xfmr-Relay Type LED, 120V AC 50/60 Hz, No Contacts
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Hazardous Location Product Required? | No |
| Finger Safe Guards | No Guards |
| Power Module Type | Dual Input |
| Head Type | Extended Head with Guard |
| Illumination Options | Transformer Relay Type, LED |
| Voltage | 120V AC |
| Block Type | No Contacts |
| Contact Blocks | No Contact Blocks |
| Lens Color | Green |