30.5mm Type 4/4X/13 Mom. Contact PB-Illum., Amber, Mushroom Hd, LED, 120V AC 50/60 Hz, 1 NO
ASSEMBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
PUSH BUTTON DATA | |
Hazardous Location Product Required? | No |
Finger Safe Guards | No Guards |
Power Module Type | Transformer |
Head Type | Mushroom |
Illumination Options | LED |
Voltage | 120V AC 50/60 Hz |
Block Type | Standard |
Contact Blocks | 1 N.O. |
Lens Color | Amber |