30.5mm Type 4/4X/13 Sel. Switch-Illum., 3 Pos., Full Voltage, 12 – 130V AC/DC, Green, Std. Knob Maint., 1 NO-1 NC, Finger Safe Guards
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| SELECTOR SWITCH DATA | |
| Hazardous Location | No |
| Finger Safe Guards | Finger Safe Guards |
| Knob Type | Standard Knob |
| Operator Function | Maintained |
| Power Module | Full Voltage |
| Voltage | 12-130V AC/DC |
| Illumination Options | LED |
| Lens Color | Green |
| Target Table Selections | Cam and Contact Blocks |