30.5mm Type 4/4X/13 Mom. Contact PB-Illum., Red, Mushroom Hd, LED, 240V AC 50/60 Hz, 1 NO-1 NC, Finger Safe Guards
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Hazardous Location Product Required? | No |
| Finger Safe Guards | Finger Safe Guards |
| Power Module Type | Transformer |
| Head Type | Mushroom |
| Illumination Options | LED |
| Voltage | 240V AC 50/60 Hz |
| Block Type | Standard |
| Contact Blocks | 1 N.O. - 1 N.C. |
| Lens Color | Red |