30.5mm Type 4/4X/13 Pilot Light, LED, Blue, 12-130V AC/DC, 2 N.O. - 2 N.C., Finger Safe Guards
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| PUSH BUTTON DATA | |
| Hazardous Location | No |
| Finger Safe Guards | Finger Safe Guards |
| Power Module Type | Full Voltage |
| Lamp Test Options | Push-to-Test |
| Illumination Options | LED |
| Voltage | 12-130V AC/DC |
| Lens Color | Blue |
| Block Type, First Level | Standard |
| Contact Blocks | 2 N.O. - 2 N.C. |