Hazardous Location Type 7&9 2 Pos. Sel. Switch-Non-Illum., Long Barrel, White (Knob) / Gray (Metal Wing), Std. Knob Maint., 1 NO Logic Reed
SELECTOR SWITCH DATA | |
---|---|
Hazardous Location Product Required? | Yes |
Barrel Type | Long Barrel |
OperatorType | Standard Knob |
Knob Insert or Metal Wing Lever Color | White (Knob) / Gray (Metal Wing) |
Operator Function | Maintained |
Cam Option | Cam for maintained operators |
Block Type, First Level | Logic Reed (Low voltage, hermetically sealed) |
Contact Block- Position 1- First Level | 1 N.O. Logic Reed |
Contact Block- Position 2- First Level | No Contacts in this Position |
Contact Block - Position 3 - Second Level | No Contacts in this Position |
Contact Block- Position 4- Second Level | No Contacts in this Position |