Hazardous Location Type 7&9 2 Pos. Cyl. Lock Sel. Switch, Long Barrel, Maint., Key Removal - Left, D020 Key, No Contacts, No Contacts, No Contacts, No Contacts
SELECTOR SWITCH DATA | |
---|---|
Hazardous Location Product Required? | Yes |
Barrel Type | Long Barrel |
Locking Position | Maintained, Key Removal - Left |
Key Options | D020 |
Cam Option | Cam for maintained operators |
Contact Block- Position 1- First Level | No Contacts on Operator |
Contact Block- Position 2- First Level | No Contacts on Operator |
Contact Block - Position 3 - Second Level | No Contacts on Operator |
Contact Block- Position 4- Second Level | No Contacts on Operator |