30.5mm Type 4/13 Sel. Switch-Illum., 2 Pos., Transformer, 120V AC 50/60 Hz, Amber, Knob Lever Maint., KB6 Maintained Cam, 1 NO-1 NC & 1 NO-1 NC
ASSEMBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
SELECTOR SWITCH DATA | |
Hazardous Location Product Required? | No |
Finger Safe Guards | No Guards |
Knob Type | Knob Lever |
Operator Function | Maintained |
Power Module | Transformer |
Voltage | 120V AC 50/60 Hz |
Illumination Options | LED |
Knob Color | Amber |
Cam Option | KB6 Maintained Cam |
Block Type, First Level | Standard |
Contact Block First Level | 1 N.O. - 1 N.C. |
Block Type, Second Level | Standard |
Contact Block - Position 3 - Second Level | 1 N.O. - 1 N.C. |