30.5mm Type 4/13 Sel. Switch-Illum., 3 Pos.Transformer, 120V AC 50/60 Hz, Amber, Std. Knob Spring Rtn fr/ Left
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| SELECTOR SWITCH DATA | |
| Hazardous Location | No |
| Finger Safe Guards | No Guards |
| Knob Type | Standard Knob |
| Operator Function | Spring Return from Left |
| Power Module Type | Transformer |
| Voltage | 120V AC 50/60 Hz |
| Illumination Options | Incandescent |
| Knob Color | Amber |
| Target Table Selections | Cam and Contact Blocks |