30.5mm Type 4/13 Sel. Switch-Illum., 2 Pos., Full Voltage, 24V AC/DC, Red, Knob Lever Maint., KB6 Maintained Cam, No Contacts, No Contacts
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| SELECTOR SWITCH DATA | |
| Hazardous Location Product Required? | No |
| Finger Safe Guards | No Guards |
| Knob Type | Knob Lever |
| Operator Function | Maintained |
| Power Module | Full Voltage |
| Voltage | 24V AC/DC |
| Illumination Options | Incandescent |
| Knob Color | Red |
| Cam Option | KB6 Maintained Cam |
| Block Type, First Level | No Contacts |
| Contact Block First Level | No Contacts on Operator |
| Block Type, Second Level | No Contacts |
| Contact Block - Position 3 - Second Level | No Contacts on Operator |