30.5mm Type 4/13 Sel. Switch-Illum., 2 Pos., Full Voltage, 12-130V AC/DC, Clear, Std. Knob Spring Rtn fr/ Right, KL8 Spring Return Cam, 1 NC
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| SELECTOR SWITCH DATA | |
| Hazardous Location Product Required? | No |
| Finger Safe Guards | No Guards |
| Knob Type | Standard Knob |
| Operator Function | Spring Return from Right |
| Power Module | Full Voltage |
| Voltage | 12-130V AC/DC |
| Illumination Options | LED |
| Knob Color | Clear |
| Cam Option | KL8 Spring Return Cam |
| Block Type, First Level | Standard |
| Contact Block First Level | 1 N.C. |
| Block Type, Second Level | No Contacts |
| Contact Block - Position 3 - Second Level | No Contacts in this Position |