30.5mm Type 4/13 2 Pos. PB-Illum., Push-Pull/Twist, Amber, Jumbo Mushrm Hd, Incand., 24V AC/DC, 2 NCLB
ASSEMBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
PUSH BUTTON DATA | |
Finger Safe Guards | No Guards |
Head Type | Jumbo Mushroom Head (Push-Pull) |
Operator Function | Push-Pull/Twist |
Illumination Options | Full Voltage - Incandescent |
Voltage | 24V AC/DC |
Lens Color | Amber |
Block Type | Standard |
Contact Blocks | 2 N.C.L.B. |