30.5mm Type 4/13 2 Pos. PB-Illum., Push-Pull/Twist, Green, Mushrm Hd, Incand., 120V AC, 2 NCLB
ASSEMBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
PUSH BUTTON DATA | |
Finger Safe Guards | No Guards |
Head Type | Mushroom Head (Push-Pull) |
Operator Function | Push-Pull/Twist |
Illumination Options | Full Voltage - Incandescent |
Voltage | 120V AC |
Lens Color | Green |
Block Type | Standard |
Contact Blocks | 2 N.C.L.B. |