30.5mm Type 4/13 2 Pos. Cylinder Lock Sel. Switch, Maint., Lock-Both, Std. Key, T178 Key, No Contacts
| ASSMEBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| SELECTOR SWITCH DATA | |
| Hazardous Location Product Required? | No |
| Finger Safe Guards | No Guards |
| Key Removal Position | Maintained, Lock - Both, Std. Key |
| Key Options | T178 |
| Cam Option | Standard Cam |
| Block Type, First Level | No Contacts |
| Contact Blocks | No Contacts |