30.5mm Type 4/13 2 Pos. Cylinder Lock Sel. Switch, Spr. Ret. from Left, Lock-Right, Std. Key, D429 Key, No Contacts
| ASSMEBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| SELECTOR SWITCH DATA | |
| Hazardous Location Product Required? | No |
| Finger Safe Guards | No Guards |
| Key Removal Position | Spring Return from Left, Lock - Right, Std. Key |
| Key Options | D429 |
| Cam Option | Standard Cam |
| Block Type, First Level | No Contacts |
| Contact Blocks | No Contacts |