30.5mm Type 4/13 3 Pos. Cyl. Lock Sel. Switch, Maint., Lock Center, Std. Key, T404 Key
| ASSEMBLY | |
|---|---|
| Factory or User Assembled? | Factory Assembled |
| SELECTOR SWITCH DATA | |
| Hazardous Location | No |
| Finger Safe Guards | No Guards |
| Operator Function | Maintained |
| Locking Position | Center |
| Key Type | Standard |
| Key Options | T404 |
| Target Table Selections | Cam and Contact Blocks |