30.5mm Type 4/13 3 Pos. Cyl. Lock Sel. Switch, Maint., Lock Right, Std. Key, D020 Key
ASSEMBLY | |
---|---|
Factory or User Assembled? | Factory Assembled |
SELECTOR SWITCH DATA | |
Hazardous Location | No |
Finger Safe Guards | No Guards |
Operator Function | Maintained |
Locking Position | Right |
Key Type | Standard |
Key Options | D020 |
Target Table Selections | Cam and Contact Blocks |